PMP9333

60Vin 12Vout @ 4A Buck Reference Design

PMP9333

Design files

Overview

The circuit has an operating input voltage range of 50V to 60V max. The output is set at 12V at 4A continuous, with a 7A peak transient.

Output voltage options PMP9333.1
Vin (Min) (V) 50
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 4
Output Power (W) 48
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Communications equipment
Industrial
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU392.PDF (1621 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR395.PDF (106 K)

Detailed schematic diagram for design layout and components

SNVR396.PDF (55 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51166-100V Wide Vin, Current Mode Synchronous Buck Controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9333 Test Results Feb. 26, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos