12Vin+/-10%, 5Vout @ 0.3A Fly-Buck Converter - Reference Design

(ACTIVE) PMP9354

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP9354 is a Fly-Buck converter that accepts an input voltage of 12V +/-10% and outputs 5V capable of providing 0.3A of current to the load.

Features
  • 10.8V to 13.2V in, 5Vout @ 0.3A out (IC capable of 7.5V to 100V input)
  • 1.5W output power
  • Peak efficiency of 83%
  • Does not use opto isolator
  • Low BOM count
  • Multi-output capable
  • Copper thickness: 1oz, 0.5oz, 0.5oz, 1oz
  • Board size: 2” x 2.7”

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP9354.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)5
Iout (Max) (A).3
Output Power (W)1.5
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1092 30 Jan 2015 24
Design files (5)
Title Abstract Type Size (KB) Date Views
ZIP 207 30 Jan 2015 9
ZIP 382 30 Jan 2015 11
PDF 993 30 Jan 2015 10
PDF 99 30 Jan 2015 15
PDF 267 30 Jan 2015 16


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki