Altera Arria V FPGA Power Supply Reference Design
PMP9357
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9357 reference design is a complete power solution for Altera's Arria V series FPGAs.  This design uses several TPS54620 synchronous step down converters, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  To provide correct power sequencing, a UCD90120A power supply sequencer/monitor is used and can be controlled through I2C.

Features
  • Provides all the power rails needed to power an Altera Arria V FPGA
  • Design optimized to support a 5V input
  • Very high density PCB design saving board area
  • Optimum combination of switching regulators and LDOs provides the best power distribution tree
  • Supports DDR3 memory device
  • This design is tested and ready to power up an Arria V FPGA

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TSW14J56EVM :
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-12.5Gbps

$1249.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN74AVC4T245  4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS767  Fast-Transient-Response 1-A Low-Dropout Linear Regulators  Power management  Sample & Buy Not Available
TPS769  10-V, 100-mA, Low Iq, Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A47  36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A7300  3A, Single Output, Very Low Input, Configurable Fixed (0.9 to 5.0V) Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCD90120A  12-Rail Power Supply Sequencer and Monitor with ACPI Support  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74AVC4T245 Download -
Download Download
Download Download
Download Download
Download Download
TPS51200 Download Download
TPS54620 Download -
Download Download
TPS767 Download Download
Download -
TPS769 Download Download
TPS7A47 Download Download
TPS7A7300 Download Download
UCD90120A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1822 27 Mar 2014
Design files (6)
Title Type Size (KB) Date
PDF 2959 28 Apr 2014
ZIP 4792 28 Apr 2014
ZIP 4699 28 Apr 2014
ZIP 1439 18 Feb 2014
PDF 103 18 Feb 2014
PDF 254 18 Feb 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles