Altera® Stratix® V FPGA Power Solution
PMP9365
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9365 reference design provides all the power supply rails necessary to power Altera's Stratix V family of FPGAs.  This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also features two LM3880's for flexible power up and power down sequencing.  This design uses a 12V input.

Features
  • Provides all the power supply rails needed for an Altera® Stratix® V FPGA
  • Design optimized to support a 12V input
  • On board power up and power down sequencing
  • Supports DDR3 memory device
  • Module design for ease of use

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Simulation Data

Get results faster with test and simulation data that's been verified.

Download Simulation Data

Simulation Data

Get results faster with test and simulation data that's been verified.

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9365.10
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V).85
Iout (Max) (A)20
Output Power (W)17
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Integrated Switch
Designed forFPGA

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3880  3 Rail Simple Power Sequencer with Fixed Time Delay  Power management  Sample & Buy View Design Kits & Evaluation Modules
LMZ31503  4.5V to 15V, 3A Step-Down Power Module in 9x15x2.8mm QFN Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LMZ31520  3V to 14.5V, 20A Step-Down Power Module in 15x16x5.8mm QFN Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LMZ31704  2.95V to 17V, 4A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS735  500-mA, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3880 Download Download
LMZ31503 Download Download
LMZ31520 Download Download
LMZ31704 Download Download
TPS51200 Download Download
TPS735 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 251 18 Nov 2014
PDF 2489 15 Oct 2014
Design files (3)
Title Type Size (KB) Date
ZIP 1103 15 Oct 2014
PDF 85 15 Oct 2014
PDF 1747 15 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles