High-Efficiency Low Vin 30W Boost Converter for Automotive Applications (E-Call) Reference Design

(ACTIVE) PMP9382

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

PMP9382 is a low Vin boost converter utilizing the automotive grade LM3478Q-Q1 controller. This design starts at a diode drop above the minimum input voltage of 2.97V (~3.4V) to a maximum of 6V in.  Once the power supply is enabled and output is present, this design will work down to 2V input minimum, supplying an output voltage of 10V at 3A. The Switching frequency is set to 400 kHz.

Features
  • Low Vin operation at 2V minimum
  • 10V @ 3A, 30W output power
  • 2-layer cost effective solution with automotive grade LM3478Q-Q1 boost controller
  • High power efficiency with 94% peak
  • IC Powered from output once running eliminates the need to a boost bias supply
  • This circuit board is tested, and the design files and test report are included.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP9382.1
(Output Voltage 1)
Vin (Min) (V)2
Vin (Max) (V)6
Vout (Nom) (V)10
Iout (Max) (A)3
Output Power (W)30
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16323Q3  N-Channel NexFET™ Power MOSFET  Power MOSFET  Sample & Buy Not Available
LM3478Q-Q1  40V Wide Vin Low-Side N-Channel Controller for Switching Regulators  Step-Up (Boost)  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1365 04 May 2015 32
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 202 04 May 2015 16
ZIP 363 04 May 2015 25
PDF 437 04 May 2015 19
PDF 72 04 May 2015 16
PDF 103 04 May 2015 22
PDF 123 04 May 2015 65


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki