12.5Vin to 15.5Vin, 24Vout @ 8A Synchronous Boost Converter Reference Design PMP9385 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP9385 is a Single-Phase Synchronous Boost Converter which accepts an input voltage of 12.5Vin to 15.5Vin and provides an output of 24Vout capable of supplying a maximum of 8A of current to the load. Design uses an LM5122 Synchronous Boost controller and CSD18531Q5A FETs.

Features
  • High Efficiency Design
  • High Power Density : 192W/22 Sq. inches
  • Synchronizable to External Clock
  • Cycle-by-Cycle Current Limit with programmable hiccup mode overload protection
  • Voltage Reference Accuracy of +/-1%
  • Low Component Temperature Rise

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Source Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Source Files


Parametrics
 PMP9385.1
(Output Voltage 1)
Vin (Min) (V)12.5
Vin (Max) (V)15.5
Vout (Nom) (V)24
Iout (Max) (A)8
Output Power (W)192
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18531Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 4.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18531Q5A VSONP (DQJ)| 8 Download
LM5122 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 947 28 Sep 2015
Design files (6)
Title Type Size (KB) Date
ZIP 353 28 Sep 2015
ZIP 703 28 Sep 2015
PDF 1253 28 Sep 2015
PDF 149 28 Sep 2015
PDF 137 28 Sep 2015
PDF 395 28 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles