PMP9393

144W Single-Phase Synchronous Boost Converter With DCR Current Sensing

PMP9393

Design files

Overview

PMP9393 is a Single-Phase Synchronous Boost Converter which utilizes the LM5122 controller IC.  The design accepts an input voltage of 18Vin to 20Vin and provides an output of 48Vout capable of supplying a maximum of 3A of current to the load. DCR current sensing has been implemented in order to reduce the BOM cost associated with using a high power current sense resistor.

Features
  • Synchronous rectifier for high efficiency
  • High power density
  • Lower temp rise in output rectifier
  • Synchronizable to external clock
  • Stackable for higher output currents
  • Bypass mode capable when Vin >Vout
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU876.PDF (1207 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDS4.PDF (138 K)

Detailed schematic diagram for design layout and components

TIDRDS5.PDF (120 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDS6.PDF (180 K)

Detailed overview of design layout for component placement

TIDRDS7.PDF (246 K)

Detailed overview of design layout for component placement

TIDRDS9.ZIP (665 K)

Files used for 3D models or 2D drawings of IC components

TIDCA11.ZIP (283 K)

Design file that contains information on physical board layer of design PCB

TIDRDS8.PDF (559 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
N-channel MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9393 Test Results Mar. 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos