The PMP9398 reference design is a conducted EMI optimized 6.6W power supply design for automotive application. It features the SIMPLE SWITCHER® LM46002 synchronous buck regulator and provides a 3.3V, max 2A output. The input voltage range is 4.5V to 60V suitable for 12V automotive battery supply. The reference design has the input EMI filter stage, and the conducted EMI is tested under the CISPR 25 automotive EMC standard. The design is compliant with the Class 5 conducted emissions standard.
Features
- CISPR 25 Class 5 conducted emissions standard compliance
- LM46002, 60V, 2A, Synchronous Buck Regulator
- 4.5-60V operating input voltage range
- Input EMI filter to suppress conducted emissions
- Optimized layout for better EMI performance
- 6.6W power supply design, ideal for 12V automotive battery system