PMP9408

Xilinx Virtex Ultrascale FPGA Multi-Gigabit Transceiver (MGT) Power Reference Design with PMBus

PMP9408

Design files

Overview

The PMP9408 reference design provides all the power supply rails necessary to power the multi-gigabit transcievers (MGT) in Xilinx's Virtex® Ultrascale™ FPGAs.  It utilizes a PMBus interface for current and voltage monitoring and meets Xilinx's low output voltage ripple requirement.  This design uses a 5V input and offers a low cost discrete solution.

Features
  • Provides all the power rails needed to power MGT rails in a Xilinx  Virtex® Ultrascale™ FPGA
  • Design optimized to support a 5V input
  • Low output voltage ripple < 10mV
  • On board power up and power down sequencing
  • PMBUS interface with output voltage and current reporting
  • Discrete low cost solution
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU649.PDF (347 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDU485.PDF (1323 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRA15.PDF (234 K)

Detailed schematic diagram for design layout and components

TIDRA16.PDF (89 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC558.ZIP (745 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS404003-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry

Data sheet: PDF | HTML
Sequencers

LM38803 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF

Start development

Software

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Test report PMP9408 Overview Nov. 18, 2014
Test report PMP9408 Test Results Aug. 08, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos