PMP9415

Isolated Fly-Buck Power Module for PoE Application

PMP9415

Design files

Overview

The PMP9415 reference design is an single output isolated Fly-Buck power supply for PoE application. It takes 48V nominal input and provides 12V 1A output. The board is designed only Power part which can provide 33V-57V input votlage and 12V 1A output power. The design features the LM5160 synchronous buck converter configured as a Fly-Buck regulator. With the benefit of primary side regulation, the supply has the outputs regulated without the opto-coupler or additional transformer winding. The LM5160 has a wide Vin range of 4.5V to 65V and 1.5A output current capability with integrated switch FETs. The input voltage to the reference board can be loosely regulated with a range of 40V to 57V. 

Features
• Single 12V 1A output
• Fly-Buck converter design, primary side regulation, compact solution with TPS2378
• Wide input voltage range  of 33V to 57V
• Provide 12W supply power , 89% peak efficiency.
• LM5160 sync buck regulator, up to 65V wide Vin range, 1.5A capability
• This circuit board is tested, and the design files and test report are included.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU790.PDF (1157 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCZ6.PDF (182 K)

Detailed schematic diagram for design layout and components

TIDRCZ7.PDF (172 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC915.ZIP (38 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5160ALM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9415 Test Results Feb. 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos