PMP9446

High-Efficiency Isolated Flyback Converter Reference Design for PoE Application

PMP9446

Design files

Overview

PMP9446 is an Isolated Flyback Converter using the LM5022 controller IC. The design accepts an input voltage of 10Vin to 15Vin (12Vin Nominal) and provides an output of 54Vout capable of supplying 0.75A of continuous current to the load. The design was built on the PMP7899 PCB, which was modified to the PMP9446 design configuration and requirements.

Features

  • Isolated Input/Output for Safety
  • High Power Density: 40W/5.6 Sq. inches
  • Small Solution Size
  • High Step-Up Ratio
  • Small device package size
  • Voltage Reference Accuracy of ±1%

Output voltage options PMP9446.1
Vin (Min) (V) 10
Vin (Max) (V) 15
Vout (Nom) (V) 54
Iout (Max) (A) .75
Output Power (W) 40.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA55.PDF (766 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRG20.PDF (333 K)

Detailed schematic diagram for design layout and components

TIDRG21.PDF (132 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG22.PDF (108 K)

Detailed overview of design layout for component placement

TIDRG24.ZIP (418 K)

Files used for 3D models or 2D drawings of IC components

TIDCAN4.ZIP (182 K)

Design file that contains information on physical board layer of design PCB

TIDRG23.PDF (399 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9446 Test Results Jun. 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos