PMP9449

Altera Arria V GX FPGA Power Solution Reference Design

PMP9449

Design files

Overview

The PMP9449 reference design provides all the power supply rails necessary to power Altera's Arria® V GX family of FPGAs.  It utilizes a TPS38600 to monitor the input supply and provide power on sequencing.  This design features low cost, small footprint discrete ICs and is powered from a single 5V input.

Features
  • Provides all the power supply rails needed for an Altera® Arria® V GX FPGA
  • Design optimized to support a 5V input
  • On board power sequencing
  • Low cost discrete solution
  • Small footprint
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU484.PDF (520 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRA12.PDF (205 K)

Detailed schematic diagram for design layout and components

TIDRA13.PDF (77 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRA14.ZIP (940 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS620801.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620853-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS622302 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5900150-mA, low-noise, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512003A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9449 Test Results Aug. 08, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos