CISPR 22 Class-B Compliant Synchronous Wide Vin Buck Converter Reference Design
PMP9457
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This CISPR 22 Class-B compliant reference design features LM46002 in a 75x86mm board size. The synchronous buck regulator, LM46002, is used to generate 3.3V. The input voltage range is 4.5V to 45V and is suitable for 24V industrial supply.

Features
  • LM46002, 60V, 2A, Synchronous Buck Regulator
  • 4.5-60V operating input voltage range
  • CISPR 22 conducted emissions standard compliance

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM46002  3.5V to 60V, 2A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM46002 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 507 09 Sep 2014
Design files (3)
Title Type Size (KB) Date
ZIP 81 09 Sep 2014
PDF 39 09 Sep 2014
PDF 216 09 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles