Quad Isolated Outputs Fly-Buck Bias Supply for IGBT Gate Driver Reference Design
PMP9460
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9460 reference design is a quad isolated output Fly-Buck power supply designed for IGBT gate driver bias in motor drive or inverter applications. It features the LM5017, 7.5-100V wide Vin, 600mA, Constant On-Time (COT), synchronous buck regulator configured in the Fly-Buck topology. The Fly-Buck converter is a simple, cost effective and compact isolated power solution. The reference board generates two pair of +16V and -9V outputs each with 100mA current capability; they are suitable for biasing the gate drivers of two IGBTs. The supply provides good regulation performance over an input voltage range of 19V to 30V.


  




TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 865 09 Jun 2014
Design files (3)
Title Type Size (KB) Date
ZIP 188 09 Jun 2014
PDF 59 09 Jun 2014
PDF 120 09 Jun 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles