Quad Isolated Outputs Fly-Buck Bias Supply for IGBT Gate Driver Reference Design

(ACTIVE) PMP9460

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP9460 reference design is a quad isolated output Fly-Buck power supply designed for IGBT gate driver bias in motor drive or inverter applications. It features the LM5017, 7.5-100V wide Vin, 600mA, Constant On-Time (COT), synchronous buck regulator configured in the Fly-Buck topology. The Fly-Buck converter is a simple, cost effective and compact isolated power solution. The reference board generates two pair of +16V and -9V outputs each with 100mA current capability; they are suitable for biasing the gate drivers of two IGBTs. The supply provides good regulation performance over an input voltage range of 19V to 30V.


  




TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 865 09 Jun 2014 6
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 188 09 Jun 2014 20
PDF 59 09 Jun 2014 8
PDF 120 09 Jun 2014 22

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs