Wide Vin Low Noise Triple Output Step Down Converter Reference Design
PMP9462
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The reference design PMP9462 is a single input step-down converter with three low-noise outputs. The module uses LM43603, a synchronous step-down DC-DC converter capable of driving up to 3A of load current from an input voltage ranging 7V to 36V. The 5V output from LM43603 enables the LM26420 which further steps down this voltage to produce 1.8V and 2.5V outputs, capable of driving 1A load current each. This power supply is suitable for applications that require multiple outputs from a single input DC voltage. It provides good regulation performance over an input voltage range of 7V to 36V.

Features
  • 7V to 36V Vin, 5V Vout @2A, 1.8V@1.5A and 2.5V@1.5A
  • 15W Pout for factory automation needs
  • Switching frequency 500kHz
  • 4 layer board
  • Meets CISPR 22 class B conducted emisison
  • Solution size 1" x 2.5"

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9462.1
(Output Voltage 1)
Vin (Min) (V)3.5
Vin (Max) (V)7
Vout (Nom) (V)28
Iout (Max) (A)3
Output Power (W)84
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM26420  Dual 2 A, high-efficiency synchronous DC/DC converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM43603  3.5V to 36V, 3A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM26420 Download Download
Download Download
LM43603 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2745 25 Aug 2014
Design files (7)
Title Type Size (KB) Date
PDF 326 25 Aug 2014
PDF 309 25 Aug 2014
ZIP 198 25 Aug 2014
ZIP 507 25 Aug 2014
PDF 62 25 Aug 2014
PDF 60 25 Aug 2014
PDF 99 25 Aug 2014
More literature (1)
Title Type Size (KB) Date
PDF 1139 08 Feb 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles