30A SIMPLE SWITCHER® Power Module with 3 to 14.5V Reference Design with PMBus
PMP9464
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The reference design PMP9464 utilizes the LMZ31530, a 30A SIMPLE SWITCHER® Power Module. The LMZ31530 SIMPLE SWITCHER® power module is an easy-to-use integrated power solution that combines a 30-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package.

This design has a LM25056 on the front end. The LM25056 combines high performance analog and digital technology with a PMBus compliant SMBus/I2C interface to accurately measure the operating conditions of electrical systems including computing and storage blades connected to a backplane power bus. This allows the user to monitor the real time values of Vin, Iin, Pin and Pout; as well as temperature and peak power. These values are reported via PMBus™/SMBus™/I2C.

PMP9464 also enables the user to margin the output voltage setting, by slewing it up or down. This is done with the LM10011 VID programmable current DAC. The LP2951 supplies a 3.3V rail for the LM3881 power sequencer. The LM3881 sequencer can be used for sequencing other off board power supplies.

Features
  • Adjustable from 0.6V to 3.3 Vout
  • 30W Pout for powering wide range of FPGA core rails and asics
  • Peak Efficiency at  85% for 0.9V
  • Switching Frequency 500kHz
  • Design ideal for Power Characterization during design phase and subsequent cost saving

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM10011  1% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM25056  3 to 17V, 12-bit, pmbus output current/voltage/power/temperature monitor  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM3881  3 rail simple power sequencer with adjustable time delay  Power management  Sample & Buy View Design Kits & Evaluation Modules
LMZ31530  3V to 14.5V, 30A Step-Down Power Module in 15x16x5.8mm QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LP2951  30V, 100mA Micropower Voltage Regulators with Shutdown  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM10011 Download Download
LM25056 Download Download
LM3881 Download Download
LMZ31530 Download Download
LP2951 Download Download
Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 967 21 Aug 2014
Design files (3)
Title Type Size (KB) Date
ZIP 689 21 Aug 2014
PDF 60 21 Aug 2014
PDF 351 21 Aug 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles