Xilinx Virtex UltraScale FPGA Power Solution with PMBus Reference Design
PMP9475
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
The PMP9475 12V-input reference design provides all the power supply rails necessary to power Xilinx's Virtex® UltraScale™ family of FPGAs in a compact, highly efficient design. This design uses several of TI's PMBus Point-Of-Load voltage regulators for ease of design/configuration and telemetry of critical rails. It features a UCD90120A for flexible power up and power down sequencing as well as voltage monitoring, current monitoring, and voltage margining through the PMBus interface.
Features
- Provides all the power supply rails needed for a Xilinx Virtex® UltraScale™ FPGA
- Design optimized to support a 12V input
- On board power up and power down sequencing
- PMBUS interface with output voltage and current reporting
- Voltage margining feature
See the Important Notice and Disclaimer covering reference designs and other TI resources.