CISPR 25 Class 5 Rated 3W SEPIC for Automotive Infotainment Display Power - Reference Design

(ACTIVE) PMP9481

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP9481 is a conducted EMI optimized (CISPR 25 Class 5) 3W SEPIC converter for wide range Vin automotive applications using the LM5001 regulator IC.  The design accepts an input voltage of 6.5Vin to 20Vin and provides an output of 12Vout capable of supplying 0.25A of current to the load.  This design features the LM5001 boost controller available in automotive grade versions and qualified in AEC-Q100 Grade 1.  LM5001 has a very wide Vin range of 3.1V to 75V and hence is input transient protected.  The board layout is optimized for improved conducted EMI performance.  The board is tested under the automotive EMC standard, CISPR 25, and its conducted emissions are in compliance with the CISPR 25 Class 5 requirements.

Features
  • CISPR 25 Class 5 conducted emissions standard compliance
  • EMI performance optimized layout
  • 500KHz switching frequency to avoid high frequency noise and input EMI filter to suppress conducted emissions
  • LM5001-Q1- AEC-Q100 qualified
  • Wide Vin range of 3.1V to 75V, input transient protection
  • Integrated high voltage bias regulator
  • Very low rise in temperature – best suited for automotive applications

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP9481.1
(Output Voltage 1)
Vin (Min) (V)6.5
Vin (Max) (V)20
Vout (Nom) (V)12
Iout (Max) (A).25
Output Power (W)3
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- Integrated Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5001  3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
LM5001-Q1  Automotive Grade 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5001 Download Download
Download Download
LM5001-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2872 23 Sep 2014 5
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 178 23 Sep 2014 3
PDF 24 23 Sep 2014 1 1
PDF 49 23 Sep 2014 1 1

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs