220W Synchronous 4 Switch Buck-Boost Converter
PMP9490
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP9490 is a 225W four Switch Buck –Boost Design utilizing best in Class Synchronous Buck Boost Converter LM5175.  The design accepts an input voltage of 9.5Vin to 20Vin and provides the outputs of 15V@15 A for Constant Voltage Output Application such as Voltage stabilizer or as Power amplifier SMPS, 10.8V to 15V@12.5A  for CC/CV Battery Charger application, and 12.5 A for Constant Current LED Drive application.  It features an inexpensive and more efficient solution to using discrete Buck and boost converters. The average current regulation loop of the IC at the output is used for Battery Charging profiling with no external circuit being involved.

Features
  • Four Switch Buck Boost for Efficient operation
  • Higher Efficiency Buck-Boost Transition
  • Very Low Cost Solution for CC/CV Charger or LED Driver.
  • No Extra Components needed .
  • Low Vin Support for Automotive application
  • Optional Frequency Sync and Dithering
  • Cycle-by-Cycle Current Limit and Optional Hiccup 

 

 


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18502KCS  40V, N ch NexFET MOSFET™, single TO-220, 2.9mOhm  MOSFETs  Sample & Buy Not Available
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18502KCS Download Download
LM5175 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4978 12 Mar 2015
Design files (3)
Title Type Size (KB) Date
ZIP 312 12 Mar 2015
PDF 26 12 Mar 2015
PDF 198 12 Mar 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles