Audio Boom Box/Portable Speaker Reference Design with Efficient Boost Converter.
PMP9491
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP9491 is a 30W highly efficient and compact Portable Speaker/Audio Boom Box reference Design which can be used in 15W +15W Stereo or 30W Woofer Applications. The Power Source for the Design is 1 or 2 Li ion in Series . The design is broadly divided into three main stages:

  1. Highly efficient Single-Phase Non Synchronous Boost Converter using the LM3481 controller IC.  The design accepts an input voltage of 3.3Vin to 9Vin and provides an output of 12 V capable of supplying 2.5A of continuous current to the load.  The peak efficency acheived is 95 percent .
  2. 15W+15W Stereo Audio Amplifier with TPA3118D2 Class D device.
  3. Very Low Cost Stereo Inputs to Woofer Bass Input Conversion.
  4. Battery Charger bq24133 , 2.5A Synchronous Switch-Mode Li-Ion/Li-Polymer Stand-Alone Battery Charger with Integrated MOSFETs and Power Path Selector.

Features
  • Low Cost Non Synchronous Boost for Audio Boom Box application.
  • Ultra Low Footprint Area for LM3481 Actual Power Stage
  • Single Speaker (Woofer), Dual Speaker(Stereo) Support in the design
  • Low Vin Support for Single as well as Dual Li ion Battery support
  • 100-kHz to 1-MHz Adjustable / Synchronizable Clock Frequency and limits the inrush current at start-up.
  • Battery Charger with Dynamic Power Path management


 


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ24133  Synchronous Switch-mode Li-ion and Li-polymerymer Stand-Alone battery charger  Battery management ICs  Sample & Buy View Design Kits & Evaluation Modules
CSD16321Q5  25V, N ch NexFET MOSFET™, single SON5x6, 2.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD17313Q2  30V, N ch NexFET MOSFET™, single SON2x2, 32mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD25310Q2  -20V, P ch NexFET MOSFET™, single SON 2x2, 23.9mOhm  MOSFETs  Sample & Buy Not Available
LM324  4-Channel industry standard operational amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LM324-MIL  Quadruple Operational Amplifier  Analog and Mixed-Signal  Not Available Not Available
LM3481  2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPA3116D2  50-W stereo, 100-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPA3118D2  30-W stereo, 60-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPA3130D2  15-W stereo, 30-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ filter free  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ24133 Download -
CSD16321Q5 Download Download
CSD17313Q2 WSON (DQK)| 6 Download -
CSD25310Q2 WSON (DQK)| 6 Download
LM324 Download Download
Download Download
Download Download
Download Download
LM3481 Download Download
TPA3116D2 Download
TPA3118D2 Download Download
TPA3130D2 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4694 26 Feb 2015
Design files (3)
Title Type Size (KB) Date
ZIP 322 26 Feb 2015
PDF 24 26 Feb 2015
PDF 148 26 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles