CISPR 25 Class 5 Multi-Output Power Supply Reference Design for Rear Camera, Automotive ADAS Systems
PMP9492
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP9492 is a conducted EMI optimized (CISPR 25 Class 5) 9 W Multi output Design for  Wide Range Vin automotive ADAS application that supports Cold –Cranking Conditions . The design uses an LM53603 regulator IC (used as Buck), LM26420 (used as dual Buck) and TPS60150 regulator IC (used as Charge pump for 5V output). The design accepts an input voltage of 4.5Vin to 20Vin and provides the outputs of 3.3V @ 1.0A, 2.5V @ 1.0A, 1.8V @ 1.0A, and 5V @ 100mA. It features a small size and is an inexpensive and more efficient solution customized for ADAS and other Automotive related applications. The Board dimension of PMP9492 PCB is 2600mil × 4000mil. Four layer PCB was used for the design.

Features
  • Triple Buck + Charge Pump for Lower Power Rear Camera ADAS Application
  • In compliance with the CISPR 25 Class 5 conducted emissions standard, passing both AM & FM radio band tests
  • All devices Switching frequency 2.1MHz
  • EMI performance optimized layout
  • Single Differential Filter for all the Switching Converters
  • 4.5V to 20V wide Vin range- Supports Cold Cranking Conditions

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9492.1
(Output Voltage 1)
PMP9492.2
(Output Voltage 2)
PMP9492.3
(Output Voltage 3)
Vin (Min) (V)4.53.33.3
Vin (Max) (V)203.33.3
Vout (Nom) (V)3.32.51.8
Iout (Max) (A)111
Output Power (W)3.32.51.8
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM26420  Dual 2 A, high-efficiency synchronous DC/DC converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM53603-Q1  3.5 to 36Vin, 3 Ampere Synchronous DC-DC Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS60150  140mA, 5V Charge Pump in 2x2 SON  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM26420 Download Download
Download Download
LM53603-Q1 Download Download
TPS60150 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2916 10 Aug 2015
Design files (4)
Title Type Size (KB) Date
PDF 346 10 Aug 2015
ZIP 222 10 Aug 2015
PDF 24 10 Aug 2015
PDF 215 10 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles