36-57Vin 5.4Vout 150mA Uses TPS54061 Features Light-load Efficiency Telecom Voltage Reference Design PMP9535 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design uses a synchronous buck converter to provide light load efficiency with predictable ripple off "Telecom" voltage range. This approach is described in the TPS54061 datasheet from page 23 onwards. A low fixed frequency of 50kHz with operation in the discontinuous mode at all, but the highest loading achieves excellent efficiency at light loads without the "burst mode" which creates unpredicable ripple. PMP9535 extends operation into the 36-57V input range, and demonstates stability at 150mA load where conduction becomes continuous.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP9535.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)57
Vout (Nom) (V)5.4
Iout (Max) (A).15
Output Power (W).81
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54061  4.7V to 60V Input, 200mA Synchronous Step-Down Converter with Low IQ  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54061 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 861 26 Feb 2014
Design files (3)
Title Type Size (KB) Date
ZIP 244 26 Feb 2014
PDF 23 26 Feb 2014
PDF 205 10 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles