PMP9535

36-57Vin 5.4Vout 150mA Uses TPS54061 Features Light-load Efficiency Telecom Voltage Reference Design

PMP9535

Design files

Overview

This design uses a synchronous buck converter to provide light load efficiency with predictable ripple off "Telecom" voltage range. This approach is described in the TPS54061 datasheet from page 23 onwards. A low fixed frequency of 50kHz with operation in the discontinuous mode at all, but the highest loading achieves excellent efficiency at light loads without the "burst mode" which creates unpredicable ripple. PMP9535 extends operation into the 36-57V input range, and demonstates stability at 150mA load where conduction becomes continuous.

Output voltage options PMP9535.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 5.4
Iout (Max) (A) .15
Output Power (W) .81
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVUA47.PDF (909 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRBB4.PDF (23 K)

Detailed schematic diagram for design layout and components

SLVR495.PDF (205 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVC557.ZIP (244 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS540614.7V to 60V Input, 200mA Synchronous Step-Down Converter with Low IQ

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9535 Test Results Feb. 26, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos