85-265VACin, 5V/1.5A AC/DC USB Charger with Auto-Detect based on PSR Flyback with BJT Switch PMP9594 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides an isolated 5V/1.5A output from a universal 85-265VAC input with an efficiency greater than 78%. Employing the UCC28722 Primary Side Regulation (PSR) Flyback controller which helps to eliminate the opto-coupler and secondary side regulation components, this design delivers additional cost savings by employing a bipolar power switch. Additionally, the design features the TPS2511 USB Dedicated Charging Port Controller and Current Limiting Power Switch to safely charge most smart phones and tablets. The energy saving features of the UCC28722 allow this design to consume less than 50mW when plugged into the wall with no device attached to the USB port.

Features
  • Greater than 78% efficiency at full load (5V/1.5A)
  • Less than 50mW of stand-by power consumption under no load
  • Constant Current regulation feature of UCC28722 ensures output short-circuit protection
  • Auto detect feature of TPS2511 monitors USB Data line enabling charging of compliant USB devices
  • Programmable current limiting function of TPS2511 delivers additional layer of protection
  • Fast Start-up

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9594.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)1.5
Output Power (W)7.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM
Flyback- Non Sync
Flyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2511  USB Dedicated Charging Port Controller and 2.2A Power Switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28722  Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2511 Download -
UCC28722 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2011 10 Oct 2014
Design files (4)
Title Type Size (KB) Date
PDF 198 10 Oct 2014
PDF 59 10 Oct 2014
PDF 81 10 Oct 2014
PDF 122 10 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles