2W 88-269Vac Input with Dual +3.3V and -3.3V Outputs Reference Design
PMP9608
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates an isolated 2W dual output (+3.3V & -3.3V) from AC line  88 - 269VAC. The UCC28910 incorporates a 700V power MOSFET and PSR controller. It saves PCB space and reduces assembly time.

Features
  • Dual output
  • Small solution size
  • Wide input voltage
  • Fast turn on time
  • Low output ripple voltage

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9608.1
(Output Voltage 1)
PMP9608.2
(Output Voltage 2)
Vin (Min) (V)8888
Vin (Max) (V)269269
Vout (Nom) (V)-3.33.3
Iout (Max) (A).006.6
Output Power (W).01981.98
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- DCMFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 654 26 Feb 2015
Design files (3)
Title Type Size (KB) Date
ZIP 485 26 Feb 2015
PDF 20 26 Feb 2015
PDF 97 26 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles