PMP9616

Reference Design - TPS2490, 12Vout 60A Hotswap using TI's CSD17570Q5B NexFETs

PMP9616

Design files

Overview

This circuit is a hot swap design using the TPS2490 hot swap controller with power limiting and two 30V CSD17570Q5B NexFETs. The system can be used in security servers to give the ability to plug-in line cards when the system is up and running. Constant current start-up using dV/dt control is implemented to keep the inrush current between 1-A and 2-A.

Circuit can sit inside a line card side.

Vin = 12V, ILoad = 60A

Features
  • Completed design and tested
  • Reference design for server applications
  • Features 30V, 0.56mohm (typical at 10V Vgs) CSD17570Q5B in 5x6mm QFN
Output voltage options PMP9616.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) 12
Iout (Max) (A) 60
Output Power (W) 720
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Hot Swap
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU731.PDF (546 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCI5.PDF (51 K)

Detailed schematic diagram for design layout and components

TIDRCI6.PDF (234 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCI7.PDF (21 K)

Detailed overview of design layout for component placement

TIDC866.ZIP (221 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD17570Q5B30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.92 mOhm

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS24909-V to 80-V hot swap controller with power limiting and latch off

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9616 Test Results Jan. 13, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos