PMP9725

12Vin, 3.3V/1.7A Low Cost, Small Form Factor, Synchronous Buck Reference Design

PMP9725

Design files

Overview

The PMP9725 reference design generates a 3.3V output from a 12V input, using the TPS562209 synchronous buck converter.  This converter uses the DCAP2 control method to minimize output capacitance while eliminating feedback compensation components and still providing an excellent load transient response.  The converter switches at 650kHz.  The peak efficiency of this design is 90%.

Features
  • Utilizes DCAP2 control method
  • 90% peak efficiency
  • Small 15mm x 8mm footprint
  • Low profile < 3mm
  • Test report available
Output voltage options PMP9725.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) 3.3
Iout (Max) (A) 1.7
Output Power (W) 5.61
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAB8.PDF (917 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRG44.PDF (98 K)

Detailed schematic diagram for design layout and components

TIDRG45.PDF (78 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG46.PDF (74 K)

Detailed overview of design layout for component placement

TIDCAO1.ZIP (197 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS56220917 V Input, 2A Synchronous Step-Down Regulator in SOT-23

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9725 Test Results Jul. 16, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos