108VAC-305VAC Input, 3.6V/5mA Flyback Reference Design
PMP9742
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This low power flyback supply is designed to minimize the total input current while supplying a low power 3.6V/5mA output.  The output is functionally isolated from the input, but not for safety.  The physical size is minimized by using the UCC28910 controller with integrated high-voltage MOSFET and primary-side regulation.

Features
  • Less than 500µA input current for loads less than 4mA
  • Wide 108-305VAC input range
  • Small form factor (25mm x 18mm x 20mm)
  • Function isolation
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9742.1
(Output Voltage 1)
Vin (Min) (V)108
Vin (Max) (V)305
Vout (Nom) (V)3.6
Iout (Max) (A).005
Output Power (W).018
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM
Flyback- Integrated Switch
Flyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1025 16 Jul 2015
Design files (4)
Title Type Size (KB) Date
ZIP 159 16 Jul 2015
PDF 49 16 Jul 2015
PDF 79 16 Jul 2015
PDF 110 16 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles