PMP9750

400VDC Input to 28V/9A Output Compact, High Efficiency CLL Resonant Converter Reference Design

PMP9750

Design files

Overview

PMP9750 is a CLL resonant converter reference design with 400VDC input and 28V/9A ouput. Unlike LLC series resonant converter, CLL resonant converter used in PMP9750 utilizes its output inductor to minimize the size of the resonant tank. With resonant controller UCC25600 and bridge driver UCC27714, PMP9750 is able to achieve 95.7% peak efficiency.

Features
  • 400VDC input to 28V/9A output
  • Utilize compact, high efficieny CLL resonant converter
  • Test data included
  • Board dimension: W x L x H = 2.05" x 3.8" x 1.21"
  • Achieve 95.7% peak efficiency
Output voltage options PMP9750.1
Vin (Min) (V) 350
Vin (Max) (V) 400
Vout (Nom) (V) 28
Iout (Max) (A) 9
Output Power (W) 252
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAY5.PDF (1302 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIF7.PDF (162 K)

Detailed schematic diagram for design layout and components

TIDRIF8.PDF (140 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIF9.PDF (74 K)

Detailed overview of design layout for component placement

TIDRIG1.ZIP (742 K)

Files used for 3D models or 2D drawings of IC components

TIDCBA8.ZIP (480 K)

Design file that contains information on physical board layer of design PCB

TIDRIG0.PDF (420 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

UCC277144-A, 600-V half bridge gate driver

Data sheet: PDF | HTML
LLC controllers

UCC256008-pin high-performance resonant mode LLC controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9750 Test Results Oct. 20, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos