LCD Bias Power Reference Design PMP9770 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design delivers a low cost LCD bias power circuit using the boost converter IC TPS61085. The solution provides all four voltages required by the thin film transistor (TFT) LCD display. The TPS61085 boost converter generates the AVDD voltage. Two external charge pump circuits provide the positive VGH and negative VGL bias voltage for the TFT. One external op-amp LM7321MF acts as a high current buffer; it provides the VCOM voltage for the TFT backplane.

Features
  • Discrete solution for LCD bias power
  • Low cost and small size
  • A high current buffer is also provided
  • This circuit has been tested on a reference design board

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM7321  Single ch, RRIO, high output current & unlimited cap load +/-15V op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS61085  18.5V, 2A, 650kHz / 1.2MHz Step-Up DC-DC Converter w/ Forced PWM Mode  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM7321 Download Download
Download Download
TPS61085 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 751 10 Dec 2014
Design files (6)
Title Type Size (KB) Date
ZIP 624 13 Jan 2015
ZIP 94140 13 Jan 2015
PDF 521 13 Jan 2015
PDF 92 13 Jan 2015
PDF 120 13 Jan 2015
PDF 27 13 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles