Low Input Voltage High Current Boost Converter Reference Design with TPS61088

(ACTIVE) PMP9772

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design delivers a very low input voltage high current boost application with a combination of the TPS61088 and the TLV61220. The TLV61220 is a low-input voltage boost converter. Its minimum input voltage is 0.7V. Setting the TLV61220’s output voltage to 5.5V to supply the TPS61088’s VIN pin can make the TPS61088 also fit for the low input voltage application.

Features
  • Low input voltage
  • Large input current
  • Small size
  • Cost-effective

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9772.1
(Output Voltage 1)
Vin (Min) (V).9
Vin (Max) (V)2.7
Vout (Nom) (V)3.3
Iout (Max) (A)2
Output Power (W)6.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV61220  0.7V Low Input Voltage Step-Up Converter with 5uA Iq  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV61220 Download Download
TPS61088 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 667 01 Apr 2015
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 1224 25 Jun 2015
ZIP 4382 25 Jun 2015
PDF 788 25 Jun 2015
PDF 123 25 Jun 2015
PDF 122 25 Jun 2015
PDF 271 25 Jun 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs