Envelope-Tracking Power Supply Reference Design for Audio Power Amplifiers with TPS61088

(ACTIVE) PMP9774

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design delivers an envelope-tracking power supply circuit for audio power amplifier (PA) with TPS61088. By adding an audio envelope signal to the FB pin, the TPS61088’s output voltage can change in accordance with the envelope of the audio signal. So the TPS61088 provides a dynamically changing supply voltage to the PA. Thus the PA can always keep high efficiency in the whole output power range.

Features
  • 2.7-4.2V input voltage range
  • 5.5-11.75V output voltage range
  • The output voltage changes linearly with the amplitude of the input audio signal
  • Output voltage rise up from 5.5V to 11.75V within 1ms under a full range step up of the audio signal
  • Higher efficiency compared to that of the traditional fixed supply PA

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP9774.1
(Output Voltage 1)
Vin (Min) (V)2.7
Vin (Max) (V)4.2
Vout (Nom) (V)5.5
Iout (Max) (A)2
Output Power (W)11
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
OPA4377  Low-Cost, Low Noise, 5.5MHz CMOS Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 718 10 Sep 2015 203
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 616 08 Dec 2015 62
ZIP 1536 08 Dec 2015 28
PDF 726 08 Dec 2015 31
PDF 128 08 Dec 2015 24
PDF 122 08 Dec 2015 50
PDF 353 08 Dec 2015 159

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs