Reference Design Realizing Output Current Sensing and Limit, Plug-in Detection in Power Bank PMP9776 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

A power bank is a portable device that can supply USB power using stored energy in its built-in batteries. This reference design demonstrates a circuit based on the TPS61236 for the USB output port of the power-bank. The reference design features a 5V and 2.4A output capability, auto detection of a portable device plug-in, output current sensing and limiting, short circuit protection, temperature protection, and battery voltage indication.

Features
  • 5V and 2.4A output capability in 95.5% efficiency
  • Auto detection for a portable device plug-in
  • USB cable voltage drop compensation
  • Battery voltage indication with four LEDs
  • Short circuit protection, temperature limit and protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9776.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)4.4
Vout (Nom) (V)5
Iout (Max) (A)2.4
Output Power (W)12
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430G2332  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS2514  USB Dedicated Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS61236P  8-A Valley Current Synchronous Boost Converters with Constant Current Output  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS782  150-mA, ultra-low quiescent current (500 nA) low-dropout linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430G2332 Download Download
Download Download
Download
Download Download
TPS2514 Download Download
TPS61236P Download Download
TPS782 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1319 07 Dec 2015
Design files (5)
Title Type Size (KB) Date
ZIP 231 07 Dec 2015
ZIP 551 07 Dec 2015
PDF 427 07 Dec 2015
PDF 64 07 Dec 2015
PDF 93 07 Dec 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles