Getting Power from Earphone Jack Reference Design

(ACTIVE) PMP9777

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design is for powering a small system attached to a smartphone audio jack.  The reference design includes a charge pump and a boost converter. The charge pump is used to filter AC input into a DC voltage and the ultra-low quiescent current boost converter TPS610981 is used to generate a stable 3.3V.

Features

  • Low input voltage range
  • High efficiency boost converter
  • Small solution size


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9777.1
(Output Voltage 1)
Vin (Min) (V).4
Vin (Max) (V)2.2
Vout (Nom) (V)3.3
Iout (Max) (A).001
Output Power (W).0033
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17483F4  30V, N-Channel FemtoFET™MOSFET  MOSFETs  Sample & Buy Not Available
LMV7271  Single 1.8V Low Power Comparators with Rail-to-Rail Input  Amplifiers  Sample & Buy Not Available
TPS610981  Low Input Voltage Synchronous Boost Converter with Integrated LDO/Load Switch  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMV7271 Download Download
Download Download
TPS610981 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 874 18 Nov 2015
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 464 10 Dec 2015
ZIP 6146 10 Dec 2015
PDF 233 10 Dec 2015
PDF 60 10 Dec 2015
PDF 245 10 Dec 2015
PDF 65 10 Dec 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs