Reference Design: Bipolar TFT LCD Supply Using TPS65131-Q1 and Charge Pumps
PMP9780
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design details a display power circuit which generates a bipolar voltage rail for source drivers and additional supplies for gate drivers. Charge pumps are used to generate the voltage supply for gate drivers, which makes this design easy to implement. By using only one dc-dc converter to generate four voltage rails and therefore minimizing the amount of inductances, this circuit allows small design size.

Features
  • Complete power supply solution for TFT LCD display bias
  • 4 output voltage rails
  • Low quiescent current less than 0.5 mA
  • Load regulation less than 2% on all rails
  • Automotive qualified components

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9780.0
(Output Voltage 1)
PMP9780.1
(Output Voltage 2)
PMP9780.2
(Output Voltage 3)
PMP9780.3
(Output Voltage 4)
Vin (Min) (V)3.33.36.36.3
Vin (Max) (V)3.63.66.66.6
Vout (Nom) (V)6.3-6.315-10
Iout (Max) (A).1.1.02.02
Output Power (W).63.63.3.2
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBoost- Non SyncBuck Boost- InvertingLinear RegulatorLinear Regulator

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLVH431A  1% low-voltage wide-operating current adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS65130  Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ)  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS65131  Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS65131-Q1  Automotive Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLVH431A Download Download
Download Download
Download -
Download Download
Download Download
TPS65130 Download Download
TPS65131 Download Download
TPS65131-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 500 07 May 2015
White papers (1)
Title Type Size (KB) Date
PDF 1311 21 Dec 2017
Design files (3)
Title Type Size (KB) Date
PDF 55 02 Jun 2017
PDF 24 22 Jun 2015
ZIP 44 18 Jun 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles