Backup Power Reference Design for Smart Meters and Data Concentrators with GPRS
PMP9802
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The reference design describes a power management solution for data concentrators and smart meters that require both super capacitor and battery as backup power. The designed circuit implements uninterrupted power supply to drive GPRS module and other system loads by switching among the power grid, the super capacitor and the battery in setting sequence. The reference design also includes a simple, cost-effective linear charger circuit for the super capacitor and the battery.

Features
  • Capability to drive the GPRS Module
  • Both super capacitor and battery for backup power
  • Power sequence implementation for the power grid and backup power
  • Super capacitor 1-V to 2.65-V operational voltage
  • Linear charger circuits for the super capacitor and battery

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9802-1
(Output Voltage 1)
Vin (Min) (V)5
Vin (Max) (V)12
Vout (Nom) (V)4
Iout (Max) (A)2
Output Power (W)8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous
Buck- Synchronous
Order Now
Part Number Status Vin  (Min)  (V)   Vin  (Max)  (V)   Vout  (Nom)  (V)   Iout  (Max)  (A)   Output Power  (W)   Isolated/Non-Isolated   Input Type   Topology  

PMP9802-1:
Backup Power Reference Design for Smart Meters and Data Concentrators with GPRS

ACTIVE 5   12   4   2   8   Non-Isolated   DC   Boost- Synchronous^Buck- Synchronous  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TLV62084  2A High Efficient Step Down Converter in 2x2mm SON Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TLV62130  3-17V 3A Step-Down Converter in 3x3 QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS61089  12.6-V, 7-A Fully-Integrated Synchronous Boost Converters in 2.0-mm x 2.5-mm VQFN Package  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
TLV62084 Download Download
TLV62130 Download
TPS61089 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 398 05 Dec 2016
Design files (5)
Title Type Size (KB) Date
ZIP 421 02 Dec 2016
ZIP 375 02 Dec 2016
PDF 303 02 Dec 2016
PDF 77 02 Dec 2016
PDF 70 02 Dec 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles