PMP9802

Backup Power Reference Design for Smart Meters and Data Concentrators with GPRS

PMP9802

Design files

Overview

The reference design describes a power management solution for data concentrators and smart meters that require both super capacitor and battery as backup power. The designed circuit implements uninterrupted power supply to drive GPRS module and other system loads by switching among the power grid, the super capacitor and the battery in setting sequence. The reference design also includes a simple, cost-effective linear charger circuit for the super capacitor and the battery.

Features
  • Capability to drive the GPRS Module
  • Both super capacitor and battery for backup power
  • Power sequence implementation for the power grid and backup power
  • Super capacitor 1-V to 2.65-V operational voltage
  • Linear charger circuits for the super capacitor and battery
Output voltage options PMP9802-1
Vin (Min) (V) 5
Vin (Max) (V) 12
Vout (Nom) (V) 4
Iout (Max) (A) 2
Output Power (W) 8
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous^Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH0.PDF (468 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROV2.PDF (70 K)

Detailed schematic diagram for design layout and components

TIDROV3.PDF (77 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROV5.ZIP (375 K)

Files used for 3D models or 2D drawings of IC components

TIDCCX8.ZIP (421 K)

Design file that contains information on physical board layer of design PCB

TIDROV4.PDF (303 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TLV620842A High Efficient Step Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV621303-17V 3A Step-Down Converter in 3x3 QFN Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6108912.6-V, 7-A Fully-Integrated Synchronous Boost Converters in 2.0-mm x 2.5-mm VQFN Package

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Backup Power Reference Design With Super Capacitor and Battery for Data Concentr Dec. 05, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos