Accurate Output Current Limit Circuit Reference Design for the TPS61088 Boost Converter PMP9806 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design delivers an accurate output current limit solution for the TPS61088 boost converter. This feature is realized by an output current sense resistor and a low cost operational amplifier. When the output current is higher than the current limit point, the output of the operational amplifier will be higher than the TPS61088’s 1.204V reference voltage. So the output voltage drops. If the output current continuously increases, the output voltage will be further decreased. Thus the maximum output power will always be limited below a certain level.

Features
  • 2.7V to 4.2V input voltage range
  • 5V/3A, 9V/2A and 12V/1.5A output capability
  • Accurate output current limit point
  • Low cost and small solution size
  • Ideal for power bank and other maximum output power limited Boost Converter applications

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9806
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)4.2
Vout (Nom) (V)9
Iout (Max) (A)2
Output Power (W)18
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous
Order Now
Part Number Status Vin  (Min)  (V)   Vin  (Max)  (V)   Vout  (Nom)  (V)   Iout  (Max)  (A)   Output Power  (W)   Isolated/Non-Isolated   Input Type   Topology  

PMP9806:
Accurate Output Current Limit Circuit Reference Design for the TPS61088 Boost Converter

ACTIVE 3   4.2   9   2   18   Non-Isolated   DC   Boost- Synchronous  

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61088 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1098 14 Apr 2017
Design files (6)
Title Type Size (KB) Date
ZIP 489 12 May 2017
ZIP 349 12 May 2017
PDF 312 12 May 2017
PDF 90 12 May 2017
PDF 87 12 May 2017
PDF 137 12 May 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles