Integrated 100V Power Over Ethernet PD Interface and PWM Controller with Aux Support Status: ACTIVE

POEPHYTEREV-E

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

This POEPHYTEREV-E board is a seamless design demonstrating TI's LM5072 PoE product (capable of 24W) and DP83848I (single port 10/100Mb/s) Ethernet PHYTER® product. While both the LM5072 and the DP83848 Ethernet PHY device have many advanced and enticing features, this specific board is designed to demonstrate a subset of those features, specifically Power over Ethernet. Two versions of this board are available. The - I version has a RJ-45 connector that with integrated Ethernet magnetics. The -E version has discrete RJ-45 connector and Ethernet magnetics. For detailed information about the complete functions and features of the LM5072 and DP83848 devices, refer to the relevant datasheets.

Features

Ethernet:

  • RJ45 Jack with External Magnetics and series resistors
  • DP83848I (drop-in compatible with DP83848C)
  • 3 PHY Status LEDs
  • Connections for the following interfaces:
         - MII/RMII Interface (IEEE 802.3 defined connector)
         - RJ-45 Cat-V Ethernet cable connector
         - JTAG header
         - 25MHz_OUT header
         - Header for "ribbon cable" connection to MII/RMII
  • On-board clock - Crystal/Oscillator Dual Footprint

Power Over Ethernet:

  • Isolated output voltage 3.3V
  • Maximum output current: 7.3A
  • Maximum output power: 24W
  • Input voltage ranges:
         - PoE input voltage range: 39 to 57V
         - AUX input voltage range: 22 to 57V
  • Measured maximum efficiency
         - DC to DC converter efficiency: 90% at 6A
         - Overall efficiency (including the input diode bridge): 86% at 6A
  • Overall Board Size: 5.50" x 3.96" x 0.70"
  • Switching frequency: 250 kHz
  • Optional input common-mode filter

Applications:

High Power PD (PoE Terminology - Powered Device) applications in which the maximum power exceeds
the IEEE 802.3af's 12.95W limit)


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

POEPHYTEREV-E:
Integrated 100V Power Over Ethernet PD Interface and PWM Controller with Aux Support

$199.00(US$)


ACTIVE No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 11321 26 Apr 2013 1,097

TI Devices (1)

Part Number Name Product Family
LM5072  Integrated 100V Power Over Ethernet PD Interface and PWM Controller with Aux Support  Power Over Ethernet (PoE)/LAN Solutions 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support