A 1.2kW Universal Input Interleaved CCM PFC Power Board
PR779
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PR779 is a 1.2 kW universal input (85 to 270 VRMS) interleaved PFC converter with 390 VDC output. It achieves efficiencies greater than 95% at 115 Vac from 20% to 100% load. Efficiency is greater than 97% for the same load group when input is 230 Vac. Power factor is greater than 0.98 for the same load range and either 115 VAC or 230 VAC input. The design meets current EN61000-3-2 requirements. The design consists of two boards. The main board, PR779, includes the power train components and a daughter board, PR780. The daughter board contains all the necessary control circuitry to drive the power train. The control is based on the UCC28070 continuous current mode interleaved PFC controller.


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28070  Two-Phase Interleaved CCM PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28070 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
Design files (8)
Title Type Size (KB) Date
PDF 244 24 Feb 2009
PDF 570 24 Feb 2009
ZIP 203 24 Feb 2009
ZIP 303 24 Feb 2009
PDF 88 24 Feb 2009
PDF 108 24 Feb 2009
PDF 31 24 Feb 2009
PDF 37 24 Feb 2009

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles