Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support

(ACTIVE) PROCESSOR-SDK-AM335X

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   OS   Linux Kernel  

PROCESSOR-SDK-LINUX-AM335X:
Linux Processor SDK for AM335x

Free


ACTIVE v05.03   07-Apr-2019   Linux   v4.14.79  

PROCESSOR-SDK-LINUX-RT-AM335X:
Linux-RT Processor SDK for AM335x

Free


ACTIVE v05.03   06-Apr-2019   Linux-RT   v4.14.79  

PROCESSOR-SDK-RTOS-AM335X:
RTOS Processor SDK for AM335x and AMIC110 devices

Free


ACTIVE v05.03   05-APR-2019   TI-RTOS   n/a  

Description

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos.  All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and migrate software across devices.  Developing scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

Processor SDK v.02.xx includes support for both Linux TI-RTOS operating systems.

Linux Highlights:

  • Long-Term Stable (LTS) Mainline Linux kernel support
  • U-Boot bootloader support
  • Linaro GNU compiler collection (GCC) tool chains
  • Yocto Project™ OE Core compatible file systems

RTOS Highlights:

  • TI-RTOS kernel, a light-weight real-time embedded operating system for TI devices
  • Chip support libraries, drivers, and basic board-support utilities
  • Basic networking stack and protocols
  • Bootloaders and boot utilities
  • Linaro GNU compiler collection (GCC) tool chains

Linaro Toolchain Support
The Linaro toolchain is comprised of robust, commercial-grade tools which are optimized for Cortex-A processors. The tool chain is fully supported by TI and the entire Linaro community including Linaro staff engineers, member company developers and others in the open source community. Linaro tools, software and testing procedures are available in this latest release of the TI Processor SDK.

Yocto Project™ Support
The Yocto Project is an open-source collaboration spearheaded by the Linux Foundation to simplify the framework for building embedded Linux software distributions. TI makes this available through its Arago distribution. The Arago Project provides a verified, tested and supported subset of packages, built with a free and open tool chain. Additional resources on Yocto Project and TI’s Arago distribution are available at arago-project.org.

Features

Linux features

  • Open Linux support
  • Linux kernel and Bootloaders
  • File system
  • Qt/Webkit application framework
  • 3D graphics support
  • Integrated WLAN and Bluetooth® support
  • GUI-based application launcher
  • Example applications, including:
    • ARM benchmarks: Dhrystone, Linpack, Whetstone
    • Webkit web browser
    • Soft Wifi access point
    • Cryptography: AES, 3DES, MD5, SHA
    • Multimedia: GStreamer/FFMPEG
    • Programmable Realtime Unit (PRU)
  • Host tools including Flash Tool and Pin Mux Utility
  • Code Composer Studio™ IDE for Linux development
  • Documentation

RTOS features

  • Full driver availability
  • File system
  • Bare metal secondary bootloader
  • Board support package
  • Demonstrations and examples
  • Host tools including Pin Mux and Clock Tree utilities
  • Code Composer Studio™ IDE for RTOS development
  • Documentation

The Processor SDK is free, and does not require any run-time royalties to Texas Instruments.


Technical Documents
Application notes (4)
Title Abstract Type Size (KB) Date
PDF 107 21 Jan 2019
PDF 63 18 Jan 2019
PDF 98 10 Dec 2018
PDF 78 02 Aug 2017
White papers (3)
Title Abstract Type Size (KB) Date
PDF 818 27 Mar 2014
PDF 76 27 Aug 2013
PDF 152 14 Mar 2013

Software (1)

Name Part Number Software Type
PRU-ICSS Industrial Software for Sitara™ Processors  PRU-ICSS-INDUSTRIAL-SW  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors  CLOCKTREETOOL  Calculation Tools 
Pin mux tool  PINMUXTOOL  Calculation Tools 
FlashTool for AM35x, AM37x, DM37x and OMAP35x Devices  FLASHTOOL  Flash Programming Tools 
Code Composer Studio (CCS) Integrated Development Environment (IDE) for Sitara ARM Processors  CCSTUDIO-SITARA  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
AM3359 Industrial Communications Engine  TMDSICE3359  Development Kits 
AM335x Evaluation Module  TMDXEVM3358  Evaluation Modules & Boards 
AM335x Starter Kit  TMDSSK3358  Evaluation Modules & Boards 
BeagleBone Black Development Board  BEAGLEBK  Evaluation Modules & Boards 

TI Devices (7)

Part Number Name Product Family
AM3351  Sitara Processor: Arm Cortex-A8, 1Gb Ethernet, Display  Sitara processors 
AM3352  Sitara Processor: Arm Cortex-A8, 1Gb Ethernet, Display  Sitara processors 
AM3354  Sitara Processor: Arm Cortex-A8, 3D Graphics  Sitara processors 
AM3356  Sitara Processor: Arm Cortex-A8, PRU-ICSS  Sitara processors 
AM3357  Sitara Processor: Arm Cortex-A8, EtherCAT, PRU-ICSS  Sitara processors 
AM3358  Sitara Processor: Arm Cortex-A8, 3D Graphics, PRU-ICSS  Sitara processors 
AM3359  Sitara Processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS  Sitara processors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs