PurePath™ Console graphical development suite for audio system design and development
PUREPATHCONSOLE
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

PurePath Console 1

Supported devices: PCM5142, PCM5548, PCM5558, TAS5612A, TAS5721, TAS5729MD, TAS5731 and TAS5760xx

PurePath Console 2

Supported Devices: PCM186x, PCM5242, TAS5754M, TAS5756M,TLV320AIC3268 and TPA6166A2

PurePath Console 3

Supported Devices: *TAS58xx, *TAS3251, *TAS578x, *TAS576x, *TAS642x, *TAS2555, *TAS5404, TAS5751M, TAS5733L, TAS5753MD, generic I2C devices, and all devices from 2019 and later

NOTE: Devices with the '*' symbol require proper credentials to download from the App Center. Refer to the device’s EVM web page in TI.com for details.

View all related products

Order Now
Part Number Buy from Texas Instruments or Third Party Status

PUREPATHCONSOLE:
PurePath™ Console graphical development suite for audio system design and development



ACTIVE

Description

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s intuitive graphical interface makes audio design straightforward as no advanced audio engineering expertise is required. Highly optimized audio performance, minimal power consumption and seamless system integration are made possible with PurePath Console’s many advanced control features implemented in an easy to use graphical interface targeted at reducing product development time.

Technical Documents
Application notes (2)
Title Type Size (KB) Date
PDF 1036 05 Sep 2017
PDF 6127 03 Aug 2017

Design Kits & Evaluation Modules  ( 11 )

TI Devices (11)

Part Number Name Product Family
TAS2555  5.7W Class-D Mono Audio Amplifier with Speaker Protection  Audio amplifiers 
TAS2557  5.7-W Class-D Mono Audio Amplifier with Class-H Boost and Speaker Sense  Audio amplifiers 
TAS2559  5.7-W Class-D Mono Audio Amplifier with Class-H Boost, Speaker Sense and Stereo Processing  Audio amplifiers 
TAS2560  5.6W Class-D Mono Audio Amplifier with IV Sense  Audio amplifiers 
TAS2770  Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense  Audio amplifiers 
TAS5733L  Stereo 20-W, 8V-16.5V Open-Loop Digital Input Audio Power Amplifier with EQ and 3-Band AGL: TAS5733L  Audio amplifiers 
TAS5751M  25-W, 8V-26.4V Open-Loop Digital Input Audio Power Amplifier with EQ and 3-Band AGL  Audio amplifiers 
TAS5754M  Digital Input, Closed-Loop Class-D Amplifier with HybridFlow Processing and Ternary Modulation  Audio amplifiers 
TAS5756M  30W digital input, closed loop, Class-D amplifier with Enhanced processing  Audio amplifiers 
TAS5766M  20W Class-D Stereo PurePath™ Smart Amp  Audio amplifiers 
TAS5782M  30-W, Digital Input, Stereo, Closed-Loop Class-D Amplifier with 96-kHz Flexible Processing  Audio amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles