Stellaris® 3.5-inch Landscape Intelligent Display Module RDK Status: NRND

RDK-IDM-L35

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View RDK_IDM_L35

The Stellaris® 3.5-inch Landscape Intelligent Display Reference Design Kit (RDK-IDM-L35) offers a complete, open-tool graphical touch-screen user interface design solution for control, automation, and instrumentation applications. Based on the feature-rich Stellaris LM3S1958 microcontroller, the new intelligent display module featured in the kit (MDL-IDM-L35) combines a complete 3.5-inch QVGA landscape-oriented touch-screen user interface with several serial, digital, and analog connectivity options for easy implementation as a Human Machine Interface (HMI) touch display panel in an embedded control device. Software development for the RDK-IDM-L35 is simplified by using the comprehensive StellarisWare® Peripheral Library and Graphics Library in conjunction with ARM development tools from ARM tools partners.

Features

The RDK-IDM-L35 ships with the software-customizable MDL-IDM-L35 module. The MDL-IDM-L35 features the following:

  • Bright QVGA LCD touch-screen display
    • 3.5" QVGA 320 x 240 pixels
    • 262K colors
    • White LED backlight
    • Resistive touch panel
  • Serial connectivity options
    • RS232 serial port with RS232 signal levels
    • UART serial port with TTL signal levels
  • High performance and memory
    • Built around a Stellaris LM3S1958 microcontroller
    • 32-bit ARM® Cortex™-M3 core
    • 256 KB Main Flash memory, 64 KB SRAM
    • microSD slot (typically 1-2 GB storage)
  • Flexible power supply options
    • 5 V power supply with DC regulator that generates 3.3 V for powering the board
  • Easy to customize - full source code and design files including:
    • Schematics and BOM
    • Gerber files
    • Example applications included
  • Develop using development tools from Keil, IAR, Code Sourcery, Code Red Technologies, and GCC
    • Supported by Stellaris Graphics Library
    • Supported by Stellaris Peripheral Driver Library

Kit Contents

The reference design ships with everything needed to quickly evaluate and easily customize the intelligent display module for your specific application, including

  • Stellaris® Intelligent QVGA 3.5" Touch Panel Module (MDL-IDM-L35) with metal standoffs
  • USB to TTL serial cable to simultaneously power the board and connect to the LM3S1958 Stellaris microcontroller via UART0
  • JTAG debug adapter for 10-pin fine-pitch connection to a standard 20-pin connector
  • Reference Design Kit CD containing a Quickstart Guide, User's Manual, Software Reference Manual, Board Data Sheet, source code, BOM, schematics, and Gerber files

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

RDK-IDM-L35:
Stellaris® 3.5-inch Landscape Intelligent Display Module RDK

$219.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 4099 19 Jun 2012
PDF 4085 18 Nov 2011
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 362 09 Feb 2010 711
PDF 435 03 Nov 2008 639
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 1,759
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 186 15 Oct 2012 3,956
PDF 152 08 Dec 2009 205
PDF 282 07 Jul 2009 488

Software (16)

Name Part Number Software Type
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs  CMSIS_LM3S  Application Software & Frameworks 
Keil debug interface DLL  LMIDK-AGDI  Application Software & Frameworks 
Kit CD for RDK-IDM-L35  RDK-IDM-L35-CD  Application Software & Frameworks 
RDK-IDM-L35 Firmware Development Package  SW-RDK-IDM-L35  Application Software & Frameworks 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application Software & Frameworks 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software & Frameworks 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software & Frameworks 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software & Frameworks 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software & Frameworks 
Stellaris® FTDI Drivers  LM_FTDI_DRIVER  Application Software & Frameworks 
Stellaris® Schematic Part Library for Altium  LM_PARTLIBRARY_ALTIUM  Application Software & Frameworks 
Stellaris® Schematic Part Library for OrCAD  LM_PARTLIBRARY_ORCAD  Application Software & Frameworks 
Stellaris® Schematic Part Library for PADS Logic  LM_PARTLIBRARY_PADSLOGIC  Application Software & Frameworks 
StellarisWare® Driver Library Standalone Package  SW-DRL  Software Libraries 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Software Libraries 
StellarisWare® USB Library Standalone Package  SW-USBL  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Flash Programming Tools 

TI Devices (1)

Part Number Name Product Family
LM3S1958  Stellaris LM3S Microcontroller  C Series for Connected MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number