Stellaris® Serial-to-Ethernet Reference Design Kit Status: NRND

RDK-S2E

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View RDK_S2E

The Stellaris® Serial-to-Ethernet Reference Design Kit (RDK-S2E) offers a complete, open-tool, and ready-to-implement solution designed to add web connectivity to any serial device. Included in the RDK-S2E is the tiny-footprint Luminary Micro Stellaris Serial-to-Ethernet Module (MDL-S2E). The most common application for the MDL-S2E is for augmenting legacy products that only contain a serial port for a configuration or control interface. In addition, newer computers, especially laptop computers, do not necessarily have serial ports, and a serial connection is limited by cable length (typically 10 m). Simply installing a Stellaris Serial-to-Ethernet Module into the legacy serial device provides many benefits including no major board redesign or software changes, easy sharing on a network other than Ethernet, tiny form-factor for unobtrusive implementation, and 10-meter maximum cable length for serial connections is no longer a limitation.

Features

The MDL-S2E is the first serial-to-Ethernet converter available with a highly integrated Cortex™-M3 microcontroller with 50 MHz of performance and ample single-cycle, on-chip Flash and SRAM memory for efficient network traffic handling. For maximum space savings, the Stellaris microcontroller is offered in a small BGA package and integrates the 10/100 Ethernet MAC and PHY on-chip.

The RDK-S2E ships with the MDL-S2E module. The MDL-S2E is a ready-for-production serial-to-Ethernet module with the following features:

  • LM3S6432 in a 10 x 10 mm BGA package for reduced board size
  • 10/100 Mbit Ethernet port
  • Auto MDI/MDIX cross-over correction
  • Traffic and link indicators Serial ports
  • UART ports include RTS/CTS for flow control
  • UART0 has RS232 levels, transceiver runs at up to 230.4 Kbaud
  • UART1 has CMOS/TTL levels, can run at 1.0 Mbaud
  • Software
    • IP configuration with static IP address or DHCP
    • Telnet server for access to serial port (VCP software included)
    • Web server for module configuration
    • UDP responder for device discovery
    • Telnet client for Ethernet-based serial port extender
    • Module supports 5 V and 3.3 V supplies
    • Multiple mounting options
    • JTAG port pads for factory programming

Kit Contents

While the MDL-S2E is ready out-of-the-box for immediate integration in a system, complete software source files are included for simplified customization.

  • Stellaris® Serial-to-Ethernet Module (MDL-S2E) RS-232 adaptor board
  • Retractable Ethernet cable
  • DB9 serial cable
  • USB cable
  • Reference Design Kit CD containing a Quickstart Guide, User's Manual, Software Reference Manual, Board Data Sheet, source code, BOM, schematics, and Gerber files

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

RDK-S2E:
Stellaris® Serial-to-Ethernet Reference Design Kit

$139.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 4463 19 Jun 2012
PDF 4472 18 Nov 2011
Application Notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   03 Nov 2011 1,369
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 818 04 Nov 2009 1,205
PDF 210 24 Sep 2008 995
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 1,662
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 218 08 Dec 2009 398
PDF 102 07 Jul 2009 635

Software (16)

Name Part Number Software Type
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs  CMSIS_LM3S  Application Software & Frameworks 
Keil debug interface DLL  LMIDK-AGDI  Application Software & Frameworks 
Kit CD for RDK-S2E  RDK-S2E-CD  Application Software & Frameworks 
RDK-S2E Firmware Development Package  SW-RDK-S2E  Application Software & Frameworks 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application Software & Frameworks 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software & Frameworks 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software & Frameworks 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software & Frameworks 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software & Frameworks 
Stellaris® FTDI Drivers  LM_FTDI_DRIVER  Application Software & Frameworks 
Stellaris® Schematic Part Library for Altium  LM_PARTLIBRARY_ALTIUM  Application Software & Frameworks 
Stellaris® Schematic Part Library for OrCAD  LM_PARTLIBRARY_ORCAD  Application Software & Frameworks 
Stellaris® Schematic Part Library for PADS Logic  LM_PARTLIBRARY_PADSLOGIC  Application Software & Frameworks 
StellarisWare® Driver Library Standalone Package  SW-DRL  Software Libraries 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Software Libraries 
StellarisWare® USB Library Standalone Package  SW-USBL  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Flash Programming Tools 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
RDK S2E Hardware Package Rev C  HW-RDK-S2E  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
LM3S6432  Stellaris LM3S Microcontroller  C Series for Connected MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for RDK-S2E:

View All Tags