Medical Imaging Software Tool Kits (STK)
S2MEDDUS
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Status Current Version   Version Date   Host   OS   Description  

MEDIMGSTK-C66X:
TI Embedded Processor Software Tool Kit for Medical Imaging (STK-MED) - for C66x and C64x+ based processors

Free



ACTIVE v3.00.00.00   04 NOV 2011   PC   Microsoft Windows XP   A collection of several standard ultrasound and optical coherence tomography (OCT) algorithms for TI�s C66x� and C64x+� architecture.  

Description

The TI Embedded Processor Software Toolkit for Medical Imaging (STK-MED) is a collection of several standard ultrasound and optical coherence tomography (OCT) algorithms for TI’s C66x™ and C64x+™ architecture. The algorithms showcase how medical imaging functions can leverage the C66x and C64x+ architecture for efficient performance and low power consumption. The goal of STK-MED is to shorten customer development time of medical imaging systems by providing optimized implementations of commonly used processing blocks. The source code contained in the STK-MED can easily be extended or modified to develop customized and differentiated modules.

Features

The STK-MED contains optimized software for processing blocks commonly found in ultrasound and OCT medical imaging system. The STK-MED contains a detailed algorithm description with API documentation, benchmarks and a unit test bench for each software module.

The unit test benches can be run on both C6678 and C6472 EVM target devices.

The STK-MED includes the following optimized modules:

  • B-Mode processing for ultrasound
  • Doppler Processing functions for 1D Color Flow, 2D Color Flow, Wall Filter and Power Estimator for ultrasound
  • RF demodulation and decimation for ultrasound
  • Scan Conversion for ultrasound
  • Cubic Spline Interpolation for OCT
  • FFT and IFFT for OCT
  • Magnitude Computation for OCT
  • Log Computation for OCT
  • Optimized math utilities including affine wrap

Technical Documents
Application notes (9)
Title Type Size (KB) Date
PDF 166 08 Jun 2010
PDF 1029 08 Jun 2010
PDF 114 08 Jun 2010
Multiple Files   28 Oct 2009
Multiple Files   28 Oct 2009
Multiple Files   28 Oct 2009
PDF 656 03 Apr 2009
PDF 499 18 Dec 2008
PDF 185 07 Nov 2008
White papers (3)
Title Type Size (KB) Date
PDF 1289 12 Jul 2013
PDF 725 12 Jul 2013
PDF 333 08 Jun 2010
More literature (9)
Title Type Size (KB) Date
PDF 729 12 Jul 2013
PDF 262 20 Jan 2012
PDF 385 08 Jun 2010
Multiple Files   28 Oct 2009
Multiple Files   28 Oct 2009
Multiple Files   28 Oct 2009
Multiple Files   28 Oct 2009
Multiple Files   28 Oct 2009
Multiple Files   28 Oct 2009

Software (1)


TI Devices (8)

Part Number Name Product Family
66AK2E05  Multicore DSP+Arm, 4x Arm A15 cores, 1x C66x DSP core, NetCP, 10GbE switch  Digital signal processors (DSP) 
DM505  SoC for Vision Analytics 15mm Package  Digital signal processors (DSP) 
SM320C6678-HIREL  Multicore Fixed and Floating-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6454  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6455  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6457  Communications Infrastructure Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6472  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6474  Multicore Digital Signal Processor  Digital signal processors (DSP) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles