SD3GDA 3 Gbps SDI Distribution Amplifier EVM
SD3GDAEVK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The SD3GDAEVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0344 SDI cable equalizer, LMH0346 SDI reclocker, and LMH0302 SDI cable driver. The devices are configured on the board to function as a distribution amplifier. The LMH0344 cable equalizer receives the SDI input and compensates for the cable losses encountered between the signal source and the input. The LMH0346 reclocker retimes the signal and reduces jitter, and the LMH0302 cable driver provides two SDI outputs.

Features
  • Single input and dual output distribution amplifier
  • Option for monitoring recovered serial clock or second data output from reclocker
  • Automatic or manual data rate selection
  • Independent equalizer and reclocker bypass
  • Signal detection, lock detection, and data rate indication LEDs

Order Now
Part Number Buy from Texas Instruments or Third Party Status

SD3GDAEVK:
SD3GDA 3 Gbps SDI Distribution Amplifier EVM

$199.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 615 05 Apr 2013
PDF 81 27 Jan 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
LMH0302  3Gbps HD/SD SDI Cable Driver  Interface 
LMH0344  3 Gbps HD/SD SDI Adaptive Cable Equalizer  Interface 
LMH0346  3 Gbps HD/SD SDI Reclocker with Dual Differential Outputs  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles