Eval Board Software For Hardware Monitors And Digital Temperature Sensors SENSOREVAL (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Status Current Version  

SENSOREVAL:
Eval Board Software For Hardware Monitors And Digital Temperature Sensors


ACTIVE 1.2.1  

SENSOREVALPATCHFILE:
SensorEval patch file for Window 7


ACTIVE  

Description

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for the following:
    • USB Evaluation Boards (except for the LM93)
    • Intel ICHx interface (except for the ADCS9888, LM32, LM40, LM41, LM71, LM95010, and LM95071)
    • "No hardware" mode to run the software without any hardware

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
LM95071EVAL Evaluation Board  LM95071EVAL  Evaluation Modules & Boards 

TI Devices (27)

Part Number Name Product Family
ADC128D818  12-Bit, 82SPS, 8-Ch Delta-Sigma ADC with Temp Sensor, INT / EXT Voltage Reference & I2C Interface  Analog-to-digital converters (ADCs) 
LM63  1 remote and local temperature sensor with fan control  Temperature sensors 
LM64  1 remote and local temp sensor with fan control and 5 voltage monitors  Specialty sensors 
LM71  ±1.5°C Temperature Sensor with SPI Interface  Temperature sensors 
LM71-Q1  Automotive Grade, ±1.5°C Temperature Sensor with SPI Interface  Temperature sensors 
LM73  ±1°C Temperature Sensor with I2C/SMBus Interface  Temperature sensors 
LM75A  ±2°C, 2.7V to 5.5V industry standard temperature sensor with I2C/SMBus interface  Temperature sensors 
LM86  ±0.75°C Remote and Local Temperature Sensor with SMBus Interface  Temperature sensors 
LM89  ±0.75°C Remote and Local Temperature Sensor with SMBus Interface  Temperature sensors 
LM90  Remote and Local Temperature Sensor with SMBus Interface  Temperature sensors 
LM93  2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors  Temperature sensors 
LM95010  ±2°C Temperature Sensor with SensorPath Interface  Temperature sensors 
LM95071  ±1°C Temperature Sensor with SPI Interface  Temperature sensors 
LM95172-Q1  Automotive Grade, ±1°C Temperature Sensor with 200°C Capability and SPI Interface  Temperature sensors 
LM95214  ±2°C Quad Remote and Local Temperature Sensor with SMBus Interface  Temperature sensors 
LM95221  ±3°C dual remote & local temperature sensor with beta compensation and SMBus, I2C   Temperature sensors 
LM95231  Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface  Temperature sensors 
LM95233  ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface  Temperature sensors 
LM95234  ±2°C Quad Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface  Temperature sensors 
LM95235  ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 65/90n  Temperature sensors 
LM95235-Q1  Automotive Grade, ±2°C Remote and Local Temperature Sensor with TruTherm Technology and SMBus  Temperature sensors 
LM95241  ±1.25°C dual remote & local temperature sensor with beta compensation and SMBus, I  Temperature sensors 
LM95245  ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 45nm d  Temperature sensors 
LM96000  Hardware monitor with fan control and 6 power supply voltage monitors  Temperature sensors 
LM96080  1 local temp sensor with fan speed and power supply voltage monitor  Temperature sensors 
LM96163  1 remote and local temp sensor with beta compensation and fan control  Temperature sensors 
LM99  Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface  Temperature sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles