powerSUITE Digital Power Supply Software Frequency Response Analyzer Tool for C2000™ MCUs
SFRA
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The Software Frequency Response Analyzer (SFRA) is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The SFRA includes a software library that enables developers to quickly measure the frequency response of their digital power converter.  The SFRA library contains software functions that inject a frequency into the control loop and measure the response of the system using the C2000 MCUs’ on-chip analog to digital converter (ADC).  This process provides the plant frequency response characteristics and the open loop gain frequency response of the closed loop system.  The user can then view the plant and open loop gain frequency response on a PC-based GUI.  All of the frequency response data is exported into a CSV file, or optionally an Excel spreadsheet, which can then be used to design the compensation loop using the Compensation Designer

Maintained version of the library is available in the C2000Ware-DigitalPower-SDK. To get started using the SFRA in your own design, refer to “Chapter 2: Installing the SFRA Library” of the User’s Guide.

Older version with floating point support is available in controlSUITE , see User’s Guide.

The Software Frequency Response Analyzer GUI can be invoked in two ways:

  1. Launch Standalone:
    • Download C2000Ware-DigitalPower-SDK
    • Navigate to SFRA library directory inside the SDK and browse to the “gui” folder. Click on the Software Frequency Response Analyzer GUI icon to launch.
    • To understand how the Software Frequency Response Analyzer and the Compensation Designer work together, a case study is outlined in “Case Study” Chapter of the User’s Guide.
  2. Launch from the Solution Adapter inside powerSUITE:
    • Follow the steps on the Solution Adapter tool page.
    • Double click on the Software Frequency Response Analyzer icon from within the final step of the configuration process.
    • Click ‘Start Sweep’ to measure the frequency response of the digital power design.
For details on how to use the SFRA with an existing TI development kit, you can refer to the user guide for the development kit and browse to the "Customize Solution Using powerSUITE" section.

Features
  • Easy-to-use software library functions for measuring system frequency response
  • PC-based GUI for viewing Bode plots of power supply control loops

 

 

 


What's Included

  • The Software Frequency Response Analyzer is included as part of powerSUITE
  • Software Frequency Response Analyzer (SFRA) Library Software
  • Software Frequency Response Analyzer (SFRA) Library User’s Guide
  • PC-based GUI for displaying Bode plots
  • Software code example of the SFRA software test bench

Technical documentation
User guides (2)
Title Type Size (KB) Date
PDF 4203 26 Jun 2019
PDF 1512 20 Jan 2015

Software development (5)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Drivers & libraries 
powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs  POWERSUITE  IDEs, configuration, compilers & debuggers 
powerSUITE Digital Power Supply Compensation Designer Tool for C2000™ MCUs  COMPENSATION_DESIGNER  IDEs, configuration, compilers & debuggers 
powerSUITE Digital Power Supply Solution Adapter Tool for C2000™ MCUs  SOLUTION_ADAPTER  IDEs, configuration, compilers & debuggers 
DigitalPower software development kit (SDK) for C2000™ MCUs  C2000WARE-DIGITALPOWER-SDK  Software development kits (SDK) 

Hardware development (1)

Name Part Number Tool Type
Digital Power Buck Converter BoosterPack  BOOSTXL-BUCKCONV  Evaluation boards 

TI Devices (51)

Part Number Name Product Family
SM320F28335-EP  C2000™ Enhanced Product 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
SM320F28335-HT  C2000™ High Temperature 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320C28342  C2000™ 32-bit MCU with 300 MIPS, FPU, 196 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28344  C2000™ 32-bit MCU with 300 MIPS, FPU, 260 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28345  C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28346  C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320F280021  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash  Microcontrollers (MCU) 
TMS320F280022  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash  Microcontrollers (MCU) 
TMS320F280023  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash  Microcontrollers (MCU) 
TMS320F280023C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB  Microcontrollers (MCU) 
TMS320F280024  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash  Microcontrollers (MCU) 
TMS320F280024C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB  Microcontrollers (MCU) 
TMS320F280025  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash  Microcontrollers (MCU) 
TMS320F280025C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB  Microcontrollers (MCU) 
TMS320F280049  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280049C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F28020  C2000™ 32-bit MCU with 40 MHz, 32 KB Flash, 8 PWM  Microcontrollers (MCU) 
TMS320F280200  C2000™ 32-bit MCU with 40 MHz, 16 KB Flash  Microcontrollers (MCU) 
TMS320F28021  C2000™ 32-bit MCU with 40 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28022  C2000™ 32-bit MCU with 50 MHz, 32 KB Flash, 8 PWM  Microcontrollers (MCU) 
TMS320F28023  C2000™ 32-bit MCU with 50 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28026  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28027  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28030  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28031  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 2 MSPS ADC  Microcontrollers (MCU) 
TMS320F28032  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC  Microcontrollers (MCU) 
TMS320F28033  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC, CLA  Microcontrollers (MCU) 
TMS320F28034  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28035  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28035-EP  C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28062  C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, 52 KB RAM  Microcontrollers (MCU) 
TMS320F28062F  C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28065  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB Flash, 100 KB RAM  Microcontrollers (MCU) 
TMS320F28066  C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash, 68 KB RAM  Microcontrollers (MCU) 
TMS320F28067  C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash, 100 KB RAM  Microcontrollers (MCU) 
TMS320F28068F  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28069  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28069F  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28075  C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB Flash, CLA, SDFM  Microcontrollers (MCU) 
TMS320F28332  C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28334  C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28335  C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28374D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28374S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28375D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28375S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28376D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28376S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28377D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28377D-EP  C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28377S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles