SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit
SIMPLELINK-CC13X0-SDK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Buy from Authorized Distributor Status Current Version   Version Date  

SIMPLELINK-CC13X0-SDK:
SimpleLink™ CC13x0 Software Development Kit

Free



Not Available ACTIVE 3.20.xx   03-Jul-2019  

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN :
Sensor and Actuator Plugin for SimpleLink™ MCU SDKs

Free



Not Available ACTIVE v1.50.00.00   29-Jan-2020  

LAUNCHXL-CC1310 :
SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

$29.00(USD)


Pricing may vary.



ACTIVE    

TI-15.4-STACK-GATEWAY-LINUX-SDK :
TI 15.4-Stack Gateway Linux Software Development Kit



Not Available ACTIVE 2.10.00.12   23-Jul-2019  
Contact a Distributor  

Description

Buy the CC1350 LaunchPad or CC1310 LaunchPad
Step 2: Download the CC13x0 SDK
Step 3: Get started with SimpleLink Academy

Important Note:

The SimpleLink SDKs are updated regularly, to get the latest release updates click Alert Me above.
To learn more about what's new in this release, click here


The SimpleLink Sub-1 GHz CC13x0 software development kit (SDK) provides a comprehensive Sub-1 GHz software package for the Sub-1 GHz CC1310 and Dual-band CC1350 wireless MCUs and includes the following:

  • TI 15.4-Stack - IEEE 802.15.4e/g-based star topology networking solution for Sub-1 GHz ISM bands (868MHz, 915MHz, and 433MHz),
  • Support for proprietary solutions - proprietary RF examples for Sub-1 GHz based on the RF driver and EasyLink Abstraction Layer.
  • Bluetooth Low Energy – Stack including support for all Bluetooth core specification 4.2 features as well as a BLE micro-stack to support customers using the Dual-Band CC1350 wireless MCU.

The SimpleLink CC13x0 SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU Platform, visit www.ti.com/simplelink.

This release is available royalty-free to customers using TI’s SimpleLink Sub-1 GHz CC1310 and Dual-band CC1350 wireless MCUs.

SimpleLink CC13x0 SDK Diagram

Features
  • TI 15.4-Stack
    • WiSun-based frequency hopping with excellent performance for interference mitigation
    • FCC/ETSI certification-ready with worldwide region support for 915, 863, and 433 MHz bands
    • Medium access with CSMA/CA and LBT
    • Network and device management – joining, commissioning, service discovery
    • Synchronous (beacon) and asynchronous (non-beacon) to support various traffic profiles maintaining low power operations
    • Multiple years battery-life on coin-cell for sensor-based applications
    • Flexible PHY options:
      • 802.15.4g @ 50kbps
      • Long range mode @ 5kbps
      • Synchronous mode @ 200kbps
    • Sub-1 GHz over-the-air firmware upgrade @ 50kbps
    • Pre-shared key AES security
    • Sensor, collector and gateway applications, including compatibility with the SimpleLink Sub-1 GHz Sensor-to-cloud and a Linux gateway example application
    • Support for range extension with the CC1190 PA/LNA
    • Large network support for up to 150 nodes
    • Dual protocol support for BLE non-connectable advertisements and BLE over-the-air update
  • Proprietary SW RF Examples
    • TI-RTOS RF driver providing a standardized way to use the CC13x0 RF core
    • Easy to write low power applications using the EasyLink RF abstraction layer and examples
    • Reduced API set for applications, exposing simplified access to the RF core
    • AT command interface for RF core access
    • Support for non-RTOS examples in packet Tx/Rx, PER-meter and EasyLink Rx/Tx
    • Support for any characterized PHY from SmartRF Studio settings through direct import onto the examples
    • RF driver examples:
      • Packet Tx/Rx
      • Tx/Rx bi-directional echo
      • Listen Before Talk
      • Carrier Wave
      • Wake-on radio Tx/Rx
      • Packet Error rate-meter
    • EasyLink examples:
      • EasyLink Rx/Tx
      • EasyLink Network processor
      • EasyLink Tx Listen Before Talk
      • WSN sensor/concentrator
      • WSN Over-the-air-upgrade with on-chip native flash
  • BLE and Multi-Protocol
    • BLE core stack 4.2, version 2.3.2
      • SimpleBLEPeripheral
      • NetworkProcessor
    • OAD support
    • BLE micro-stack
    • 15.4 Stack sensor + BLE advertiser using BLE micro-stack service
    • WSN sensor + BLE advertiser using BLE micro-stack service
    • Seamless OAD upgrade between BLE, 15.4-Stack and EasyLink
  • SimpleLink Platform
    The TI SimpleLink MCU platform enables unprecedented scalability. Invest once in the SimpleLink software development kit (SDK) and use it throughout your entire portfolio with 100 percent code portability.
    • TI Drivers offers standardized set of functional APIs for integrated peripherals
    • Integrated TI-RTOS, a robust, intelligent kernel for complete, out-of-box development
    • POSIX-compatible APIs offer flexible OS/kernels support
    • Encryption-enabled security features
    • IoT stacks and plugins to add functionality to your design

Technical Documents
User guides (1)
Title Date Type
Documentation Overview for SimpleLink CC13x0 SDK 25 Jul 2018
Application notes (2)
Title Type Size (KB) Date
PDF 40 15 Jun 2018
PDF 561 28 Feb 2017
White papers (6)
Title Type Size (KB) Date
PDF 1364 06 Dec 2019
PDF 892 05 Dec 2018
PDF 873 16 Oct 2017
PDF 2974 19 Jul 2017
PDF 728 11 May 2017
PDF 1198 18 Jul 2016
More literature (3)
Title Type Size (KB) Date
PDF 209 14 Jan 2019
PDF 141 05 Nov 2018
PDF 175 26 May 2017

Software (1)

Name Part Number Software Type
TI 15.4-Stack Gateway Linux Software Development Kit  TI-15.4-STACK-GATEWAY-LINUX-SDK  Software Development Kits (SDK) 

Development Tools (5)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
XDS200 USB Debug Probe  TMDSEMU200-U  Debug Probes/Analyzers 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 
Code Composer Studio™ integrated development environment (IDE) for wireless connectivity  CCSTUDIO-WCS  SW Development Tools, IDEs, Compilers 
Sensor Controller Studio  SENSOR-CONTROLLER-STUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit  LAUNCHXL-CC1350  Development Kits 
SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit  LAUNCHXL-CC1310  Evaluation Modules & Boards 

Reference Designs  ( 2 )

TI Devices (2)

Part Number Name Product Family
CC1310  SimpleLink™ 32-bit Arm Cortex-M3 Sub 1 GHz wireless MCU with 128kB Flash  SimpleLink Solutions 
CC1350  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub 1 GHz & 2.4 GHz wireless MCU with 128kB Flash  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles